• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Swiss Grip Screwdriver Set

Swiss Grip Screwdriver Set

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

A set of Swiss grip screwdrivers.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • Clear
Size

Refine by

  • PZ1、PZ2
  • Clear
Set Content

Refine by

  • 8100-1・2・3・4・5、8190-1・2
  • 8100-1・2・3・4・5、8192-1・2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No.1 / No.2
-
8100-1・2・3・4・5、8190-1・2
2 Day(s) or more
-

Part Number : 8250CN
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1.2
  • Size
    -
  • Set Content
    8100-1・2・3・4・5、8190-1・2
  • Weight(g)
    472
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.
-
PZ1、PZ2
8100-1・2・3・4・5、8192-1・2
2 Day(s) or more
-

Part Number : 8250PCN
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1.2
  • Size
    PZ1、PZ2
  • Set Content
    8100-1・2・3・4・5、8192-1・2
  • Weight(g)
    474
  • Features
    The Swiss grip is a handle made of 2 new types of materials: polypropylene and santoprene. Handle shape is the same type as Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The special surface structure makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)