BPD6 Brazed Square End Mill, 6-Flute, Non-Coated

Part Number

Configured Part Number is shown.

Part Number
BPD6F400
BPD6F450
BPD6F500
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
5 Day(s) or more 405032150
5 Day(s) or more 456342160
5 Day(s) or more 506342160

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Number of flutes(sheet) 6 Type Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)