Tip Parts Accessory Set 21pcs

Tip Parts Accessory Set 21pcs

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Set of frequently used bits. With screw catch that has a powerful magnet for securely catching screws.

Basic Specifications

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size / Minus (-) Blade Width (mm)
    6
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Package Size(mm)
    H230×W150×D40
  • Weight(g)
    500
  • Quantity
    21pcs
  • Set Content
    65 mm Double-Headed Bit: + No. 1 / + No. 2 (2 pcs) / + No. 3 / -6 mm, Bis Catch Screwdriver, 100 mm Stepped Bit: + No. 1 / + No. 2, Titanium Coated High-Speed Steel Hexagonal Shaft Drill Blade: 1.5/2.0/2.5/3.0/3.5/4.0 mm, 6.35 mm Insertion Angle Sockets: 6/7/8/10/12/13 mm, 6.35 mm Insertion Angle Socket Adapter

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 1157770
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size / Minus (-) Blade Width (mm)
    6
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Package Size(mm)
    H230×W150×D40
  • Weight(g)
    500
  • Quantity
    21pcs
  • Set Content
    65 mm Double-Headed Bit: + No. 1 / + No. 2 (2 pcs) / + No. 3 / -6 mm, Bis Catch Screwdriver, 100 mm Stepped Bit: + No. 1 / + No. 2, Titanium Coated High-Speed Steel Hexagonal Shaft Drill Blade: 1.5/2.0/2.5/3.0/3.5/4.0 mm, 6.35 mm Insertion Angle Sockets: 6/7/8/10/12/13 mm, 6.35 mm Insertion Angle Socket Adapter
  • Intended Use
    Perfect for electric drills & screwdrivers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)