Tip Parts Accessory Set 40pcs

Tip Parts Accessory Set 40pcs

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Set of frequently used bits. Comes with a parts case that is convenient for storage for screws, bolts, nuts, etc.

Basic Specifications

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size / Minus (-) Blade Width (mm)
    4 / 6
  • Tip Opposite Side Dimensions (mm)
    2 / 2.5 / 3 / 4 / 5 / 6
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Not Included
  • Package Size(mm)
    H203×W110×D62
  • Weight(g)
    850
  • Quantity
    40pcs
  • Set Content
    50 mm screwdriver bits: +No.0/+No.1/+No.2/+No.3/ -4 mm/-6 mm/hex 2/2.5/3/4/5/6 mm, 25 mm screwdriver bits: +No.0/+No.1/+No.2/+No.3/-4 mm/-6 mm hex 2/2.5/3/4/5/6 mm, 110 mm double-headed bit +No.2, bit with 100 mm step +No.2

Catalog

Japanese Only
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
3 Day(s) or more
-

Part Number : 1157750
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Combination
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size / Minus (-) Blade Width (mm)
    4 ~ 6
  • Tip Opposite Side Dimensions (mm)
    2 ~ 6
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Not Included
  • Package Size(mm)
    H203×W110×D62
  • Weight(g)
    850
  • Quantity
    40pcs
  • Set Content
    50 mm screwdriver bits: +No.0/+No.1/+No.2/+No.3/ -4 mm/-6 mm/hex 2/2.5/3/4/5/6 mm, 25 mm screwdriver bits: +No.0/+No.1/+No.2/+No.3/-4 mm/-6 mm hex 2/2.5/3/4/5/6 mm, 110 mm double-headed bit +No.2, bit with 100 mm step +No.2
  • Intended Use
    Perfect for electric drills & screwdrivers
  • Specifications
    Titanium Coating High Speed Steel Hexagonal Shaft Drill Flute: 1.5/2.0/2.5/3.0/4.0/5.0 mm, Socket Bit: 5.5/6/7/8/10/12 mm, 6.35 mm Insertion Angle Socket Adapter