• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Screw Catch

Screw Catch

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

The powerful magnet securely catches screws

Basic Specifications

  • Tip Type
    Screw Catch
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Package Size(mm)
    H180×W70×D14
  • Weight(g)
    17
  • Quantity
    2 pieces

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : 1152990
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Screw Catch
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Package Size(mm)
    H180×W70×D14
  • Weight(g)
    17
  • Quantity
    2 pieces
  • Specifications
    Screw Catch x 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)