• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mandom #50

Mandom #50

Non-slip slip-on work shoes.
[Features]
· Mesh material for breathability and a non-slip flexible sole.
· Non-slip sole: Uses a newly designed non-slip sole.
· Flexible: EVA midsole is designed for flexibility.
· Has a built-in EVA sheet with low heat conductivity. Has a flexible structure that reduces the load on the foot.
· A design that resists water and dirt by employing synthetic leather in the upper part. Partially uses nylon mesh material, with breathability in mind.
· A slip-on type that is easy to put on and take off.
[Applications]
· Since the shoe has a non-slip sole and is a slip-on type that is easy to put on and take off, it is ideal for interior work and normal wear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
50-00-24.5
50-00-25
50-00-25.5
50-00-26
50-00-26.5
50-00-27
50-00-28
50-13-24.5
50-13-25
50-13-25.5
50-13-26
50-13-26.5
50-13-27
50-13-28
Part NumberVolume DiscountDays to ShipColor Size
(cm)
Color Detail Foot Width Specifications Features Amount Of Content
4 Day(s) or more White series24.5White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more White series25White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more White series25.5White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more White series26White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more White series26.5White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more White series27White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more White series28White3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more Black series24.5Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
2 Day(s) or more Black series25Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more Black series25.5Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more Black series26Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more Black series26.5Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more Black series27Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair
4 Day(s) or more Black series28Black3ESynthetic leather is used to avoid water and dirt staining. Also, an EVA sheet is built in to prevent heat transfer. An anti-slip mechanism was considered with the large base design.Easily put on and taken off slip-on type.1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap None
Instep cover type Without laces Antistatic shoes x Oil Resistant None
Standard Without standards Material (Upper) Synthetic Leather + Mesh Material (Sole) Rubber
Amount Of Content 1 Pair