Eiger On-Site Waterproof LED Light

Eiger On-Site Waterproof LED Light

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Portable waterproof LED lamp.
[Features]
· Waterproof type that's suitable for sewage construction and earthquakes. Effective in any type of rain.
· Features a size of 162 x 42 mm, a weight of 110 g, and a 130 lm brightness.
· Four AA alkaline batteries are used, and it lights for 10 hours.
[Applications]
· Ideal for work around water and outdoor work in rain.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
F-2
2 Day(s) or more
-

Part Number : F-2
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)