• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Excel Light LED Flashlight

Excel Light LED Flashlight

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A flashlight that is compact yet can illuminate brightly with nine built-in LED lights.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Box (12 pcs)
  • Clear
Color

Refine by

  • Pink
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (12 pcs)
-
20 Day(s) or more
-

Part Number : HL-AL0102-12
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 Box (12 pcs)

Specificationtitle

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Maximum Lighting Time (h)
    30
  • Power Supply
    AAA Batteries
  • Number of Lights
    9
  • Size(mm)
    φ27×90
  • Color
    -
  • Number of Operating Batteries
    3
  • Mass(g)
    42
  • Feature 1
    Compact and can be carried at all times in case of emergency.
  • Feature 2
    Since it is a phosphorescent type which shines in the dark, it can be immediately found when a power outage suddenly occurs.
  • Feature 3
    Sold as a 12-piece set comprising 6 blue pieces and 6 pink pieces. Not sold individually.
  • Maker Product Name
    Excel Light LED Flashlight, HL-AL0102 x 12
1 pc.
Pink
1 Day(s) or more
-

Part Number : HL-AL0102-PK
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Maximum Lighting Time (h)
    30
  • Power Supply
    AAA Batteries
  • Number of Lights
    9
  • Size(mm)
    φ27×90
  • Color
    Pink
  • Number of Operating Batteries
    3
  • Mass(g)
    42
  • Feature 1
    Compact and can be carried at all times in case of emergency.
  • Feature 2
    Since it is a phosphorescent type which shines in the dark, it can be immediately found when a power outage suddenly occurs.
  • Feature 3
    -
  • Maker Product Name
    Excel Light LED Torch, Pink

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)