• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
LED Rain-Resistant Aluminum Light Silver

LED Rain-Resistant Aluminum Light Silver

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Rainproof type reliable even in case of disaster and rainy weather. (IPX3)

[Features]
· Features a rain-proof type specification perfect for outdoor activity and emergencies, as well as in rainy weather.
· Comes with sturdy and shock resistant aluminum body.
· Its small size makes it convenient for carrying.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : LHE03SV
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Special Purpose
    Rain-Proof
  • Maximum Lighting Time (h)
    12
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    84
  • Illuminance(lx)
    3000
  • Main Body Dimensions(mm)
    φ29×H117
  • Collar
    Silver
  • Light Source
    1 W White LED X 1 (Non-Replaceable)
  • Accessory
    Strap
  • No. of Batteries
    3
  • Features 1
    High-efficiency light-focusing reflector is ideal for light illumination ranges.
  • Features 2
    Uses a bright, long-lasting, white LED.
  • Features 3
    Comes with sturdy and shock resistant aluminum body.
  • Main Body Weight
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)