• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Winjob 32L, Safety Boots and Work Boots

Winjob 32L, Safety Boots and Work Boots

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

A work shoe that makes footwork light, improves work efficiency and supports a wide variety of uses.
[Features]
· Offers the comfort of a sports shoe and a sense of fit to support work for long periods of time.
· Achieves outstanding stability, cushioning, flexibility and comfort.
· JSAA standard, B-type certified product.
· Employs a lightweight toe box made of glass fiber-reinforced resin.
· The outer sole is made from rubber with excellent oil resistance.
· A lace-up type that fits easily even for those with wide feet or a high instep.
[Applications]
· For transport and warehouse work.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
2 Day(s) or more
-

Part Number : FIS32L-4101-24.5
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Toe box
    Available
  • Upper Type
    String Type
  • Collar
    Blue Type
  • Size(cm)
    24.5
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    JSAA standard product
  • Foot width size
    EEE
  • Trusco Code
    422-0552
  • Mass(g)
    668
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Features
    Light-weight and comfortable sneaker-like fit will support you through many hours of work. Excellent stability, cushioning and flexibility.
  • Upper Cover Material
    Synthetic Fibers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)