View Other Model Numbers
WIN JOB 41L (Ivory X Coffee Brown) Work Shoes FIS41L-0229-24

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

WIN JOB 41L (Ivory X Coffee Brown) Work Shoes
Part Number: FIS41L-0229-24

Standard Unit Price: - Special Price -
Quantity: 1 Pair
Days to Ship: 4 Day(s) or more

A belt-type work shoe that makes foot work light, offers gentle comfort and can be put on and taken off quickly.
[Features]
· JSAA B-type certified, with a toe box made from glass fiber-reinforced resin and a sole made from αGEL + synthetic rubber, providing high cushioning.
· Has outstanding safety, cushioning, flexibility and breathability.
· Employs a solid-shaped SRB insole that supports the arch of the foot, controlling collapsing onto the inner side of the heel to reduce the load on the foot.
· Uses an oil-resistant rubber that inhibits deterioration by oil, and mesh material with excellent breathability.
· Belt type.
[Applications]
· Ideal for construction sites, transportation and warehouses where light work is performed.

Specifications of FIS41L-0229-24

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Toe box
    Available
  • Upper Type
    Hook & Loop Fasterner
  • Collar
    White Type
  • Size(cm)
    24
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    JSAA standard product
  • Foot width size
    EEE
  • Trusco Code
    422-1311
  • Mass(g)
    704
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
  • Toe box material
    Glass Fiber x Resin
  • Shoe sole material
    EVA + α Gel + Synthetic rubber
  • Features
    Light footwork and easy wearing. This belt can be speedily put on and taken off. Excellent safety, cushioning, curvature, and ventilation.
  • Upper Cover Material
    Artificial leather + Air mesh

Please check the type/dimensions/specifications of the part FIS41L-0229-24 in the WIN JOB 41L (Ivory X Coffee Brown) Work Shoes series.

Products like this...

Part Number
FIS41L-0229-23.5
Part NumberVolume DiscountDays to ShipSize
(cm)
Trusco Code Mass
(g)
Specifications Pressure-resistant load Toe box material Shoe sole material Features Upper Cover Material Amount Of Content
4 Day(s) or more 23.5422-1303704JSAA Class B Certified4.5±0.04kNGlass Fiber x ResinEVA + α Gel + Synthetic rubberLight footwork and easy wearing. This belt can be speedily put on and taken off. Excellent safety, cushioning, curvature, and ventilation.Artificial leather + Air mesh-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)