• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
WIN JOB 41L (Orange X Black) Work Shoes

WIN JOB 41L (Orange X Black) Work Shoes

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

A belt-type work shoe that makes foot work light, offers gentle comfort and can be put on and taken off quickly.
[Features]
· JSAA B-type certified, with a toe box made from glass fiber-reinforced resin and a sole made from αGEL + synthetic rubber, providing high cushioning.
· Has outstanding safety, cushioning, flexibility and breathability.
· The heel part uses the shock absorbing material alpha gel, used in the sports field.
· The shoe employs retroreflective material that reflects light even in dark places.
· Employs a solid-shaped SRB insole that supports the arch of the foot, controlling collapsing onto the inner side of the heel to reduce the load on the foot.
· Uses an oil-resistant rubber that inhibits deterioration by oil, and mesh material with excellent breathability.
[Applications]
· Ideal for construction sites, transportation and warehouses where light work is performed.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
3 Day(s) or more
-

Part Number : FIS41L-0990-29
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Toe box
    Available
  • Upper Type
    Hook & Loop Fasterner
  • Collar
    Red Type
  • Size(cm)
    29
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Standard
    JSAA standard product
  • Foot width size
    EEE
  • Trusco Code
    422-1516
  • Mass(g)
    704
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
  • Toe box material
    Glass Fiber x Resin
  • Shoe sole material
    EVA + α Gel + Synthetic rubber
  • Features
    Light footwork and easy wearing. This belt can be speedily put on and taken off. Excellent safety, cushioning, curvature, and ventilation.
  • Upper Cover Material
    Artificial leather + Air mesh

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)