Rubber double layer bottom second-half top safety shoes Rubber Tech

Rubber double layer bottom second-half top safety shoes Rubber Tech

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Cushioning, weight reduction and durability are achieved with 2-layer soles combining foam rubber and non-foamed rubber.
· Designed for comfort with excellent flexibility due to integral molding.
· Wide resin toe caps used to reduce pressure on toes.
· Sole provides excellent heat resistance and chemical resistance.
[Applications]
· Transportation industry, warehouse operations, construction industry.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Trusco Code

Refine by

  • 298-0649
  • 298-0631
  • 298-0622
  • 298-0614
  • 298-0606
  • 298-0592
  • 298-0584
  • 298-0576
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
298-0576
3 Day(s) or more
-

Part Number : RT920-24
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0576
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    980
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24.5
298-0584
3 Day(s) or more
-

Part Number : RT920-24.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0584
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1010
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25
298-0592
3 Day(s) or more
-

Part Number : RT920-25
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0592
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1040
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25.5
298-0606
3 Day(s) or more
-

Part Number : RT920-25.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25.5
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0606
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1070
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26
298-0614
3 Day(s) or more
-

Part Number : RT920-26
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0614
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1100
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26.5
298-0622
3 Day(s) or more
-

Part Number : RT920-26.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26.5
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0622
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1130
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27
298-0631
3 Day(s) or more
-

Part Number : RT920-27
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    27
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0631
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1160
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
28
298-0649
3 Day(s) or more
-

Part Number : RT920-28
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    28
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    298-0649
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1190
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)