• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Special Anti-static Safety Shoes Rubbertec Low-top Shoe

Special Anti-static Safety Shoes Rubbertec Low-top Shoe

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Suitable for use in areas where there is a high risk of explosion and high-risk areas where hydrogen etc. is being handled.
· Exhibits stable static electricity discharge even in low-temperature environments.
· Static electricity allowed to escape from the sole to prevent sparks.
· Anti-slip soles which conform to JIS anti-slip performance "F."
· Utilizes wide resin toe caps that allow you to straighten out your big toes and wear the product comfortably.
[Applications]
· Site work with static electricity.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Trusco Code

Refine by

  • 324-3338
  • 324-3311
  • 324-3303
  • 324-3290
  • 324-3281
  • 324-3273
  • 324-3265
  • 324-3257
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
324-3257
3 Day(s) or more
-

Part Number : RT910S-24
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3257
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    860
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24.5
324-3265
3 Day(s) or more
-

Part Number : RT910S-24.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3265
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    885
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25
324-3273
3 Day(s) or more
-

Part Number : RT910S-25
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3273
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    910
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25.5
324-3281
3 Day(s) or more
-

Part Number : RT910S-25.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25.5
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3281
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    935
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26
324-3290
3 Day(s) or more
-

Part Number : RT910S-26
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3290
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    960
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26.5
324-3303
3 Day(s) or more
-

Part Number : RT910S-26.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3303
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    985
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27
324-3311
3 Day(s) or more
-

Part Number : RT910S-27
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3311
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1010
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
28
324-3338
3 Day(s) or more
-

Part Number : RT910S-28
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic shoes
  • Oil Resistant
    None
  • Standard
    JIS standard product
  • Trusco Code
    324-3338
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1035
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)