Ultra Lightweight Resin Toe Box Sneakers MJK701

Ultra Lightweight Resin Toe Box Sneakers MJK701

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Ultra lightweight type.
· A non-marking sole with excellent cushioning and oil resistance.
· Employs reflective material that gives peace of mind even when working at night.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Trusco Code

Refine by

  • 298-2765
  • 298-2757
  • 298-2749
  • 298-2731
  • 298-2722
  • 298-2714
  • 298-2706
  • 298-2692
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
298-2692
3 Day(s) or more
-

Part Number : MJK701-24.0-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    24
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2692
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    505
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
24.5
298-2706
3 Day(s) or more
-

Part Number : MJK701-24.5-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    24.5
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2706
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    520
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
25
298-2714
3 Day(s) or more
-

Part Number : MJK701-25.0-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    25
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2714
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    535
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
25.5
298-2722
3 Day(s) or more
-

Part Number : MJK701-25.5-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    25.5
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2722
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    550
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
26
298-2731
3 Day(s) or more
-

Part Number : MJK701-26.0-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2731
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    565
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
26.5
298-2749
3 Day(s) or more
-

Part Number : MJK701-26.5-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26.5
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2749
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    580
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
27
298-2757
3 Day(s) or more
-

Part Number : MJK701-27.0-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    27
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2757
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    595
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
1 Pair
28
298-2765
3 Day(s) or more
-

Part Number : MJK701-28.0-B
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    28
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Trusco Code
    298-2765
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    625
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)