Mantel Chain

Mantel Chain

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

1 m (internal diameter 3.4 × 7), iron (chrome plated)

Basic Specifications

Catalog

Japanese PDF

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : 860-56
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Width 7
  • Diameter φ(φ)
    3.4
  • Details
    Wire diameter 2 mmφ
  • Main Body Material
    Iron (Chrome Plating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)