• Please be informed that Credit Card transaction service is down. For any enquiries, please contact us by email at mysar@misumi.com.my. We apologies for any inconvenience caused.
  • Please be informed that our Japan Supplier will be closed from 28th Dec 2018 till 04th Jan 2019 New Year Holiday. As some of the product will be affected.
Stand for Indicator for 600 X 600 mm

Stand for Indicator for 600 X 600 mm

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Height 1,549 × width 350 × thickness 950, iron (powder coated), high density polyethylene (weight)

Basic Specifications

  • Product Type
    Stand type
  • Size(mm)
    Height 1,549 x Width 350 x Thickness 950
  • Color
    Ivory
  • Details
    One-side display for outdoor use
  • Amount Of Content
    1 unit

Catalog

Japanese PDF

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
-

Part Number : 868-33A
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Size(mm)
    Height 1,549 x Width 350 x Thickness 950
  • Color
    Ivory
  • Details
    One-side display for outdoor use
  • Weight(kg)
    6.4/30.4
  • Main Body Material
    Iron (Powder Coating), High-Density Polyurethane (White)
  • Application
    Available Standard Size: 600 x 600 x 1.2 mm Thickness
  • Accessory
    Includes Multi Weight

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)