• We apologize that product pages had been unavailable temporarily. It is restored already. We sincerely apologize for the inconvenience caused.
  • Please be informed that our Japan Supplier will be closed from 28th Dec 2018 till 04th Jan 2019 New Year Holiday. As some of the product will be affected.
Hazard Prediction Board for Indoor

Hazard Prediction Board for Indoor

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Height 450 × width 600 expanded polystyrene with processed paper applied to both faces /aluminum pole

Basic Specifications

Catalog

Japanese PDF

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
2 Day(s) or more
-

Part Number : 320-15
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Size(mm)
    Height 450 x Width 600
  • Main Body Material
    Styrene foam+PP processed paper with double-sided adhesive, aluminum frame
  • Application
    Both Sides Usable Type Surface / Plain White
  • Accessory
    Water-based pen black 1 piece, with eraser
  • Features 1
    * Grease stains, wet cloth and other such items can cause dirtying.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)