AED Location / Guide Indication, Sticker for Road Attachment

AED Location / Guide Indication, Sticker for Road Attachment

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

300 × 240 × 0.8 mm aluminum stickers

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Road Surface Marking Sticker
  • Shape
    Vertical
  • Material (Body)
    Aluminum Stickers
  • Display Content
    AED Installation Facility
  • Longitudinal(mm)
    300
  • Side(mm)
    240
  • Thickness(mm)
    0.8
  • Amount Of Content
    1 pc.

Catalog

Japanese PDF

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : 819-24
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    AED Installation / Guidance Display
  • Details Model
    Road Surface Marking Sticker
  • Shape
    Vertical
  • Material (Body)
    Aluminum Stickers
  • Display Content
    AED Installation Facility
  • Longitudinal(mm)
    300
  • Side(mm)
    240
  • Thickness(mm)
    0.8
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)