Fork/Crane Sticker, Cross-Shaped Sticker

Fork/Crane Sticker, Cross-Shaped Sticker

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

120 × 120 mm PVC sticker

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fork Crane Related Sign
  • Details Model
    Cross Sticker
  • Shape
    Crisscross
  • Material (Body)
    PVC Sticker
  • Display Content
    +
  • Longitudinal(mm)
    120
  • Side(mm)
    120
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
4 Day(s) or more
-

Part Number : 371-11
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fork Crane Related Sign
  • Details Model
    Cross Sticker
  • Shape
    Crisscross
  • Material (Body)
    PVC Sticker
  • Display Content
    +
  • Longitudinal(mm)
    120
  • Side(mm)
    120
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)