Waste Sorting Cleaning Goods / Construction Byproducts Classification Labels

Waste Sorting Cleaning Goods / Construction Byproducts Classification Labels

Click this image to zoom it.

Move the mouse over the image to zoom

  • KK-510
  • KK-511
  • KK-512
  • KK-513
  • KK-514
  • KK-515
  • KK-516
  • KK-517
  • KK-518
  • KK-519
  • KK-520
  • KK-521
  • KK-522

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KK-501
KK-502
KK-505
KK-506
KK-507
KK-508
KK-509
KK-511
KK-512
KK-513
KK-514
KK-516
KK-517
KK-518
KK-519
KK-520
KK-521
KK-522
Part NumberVolume DiscountDays to ShipDisplay Content Mass
(g)
Amount Of Content
2 Day(s) or more Wood Scraps501 pc.
3 Day(s) or more Concrete501 pc.
3 Day(s) or more Gypsum Board501 pc.
Quote Mineral wool501 pc.
2 Day(s) or more Wiring Dust501 pc.
2 Day(s) or more Styrofoam501 pc.
3 Day(s) or more Plastic501 pc.
Quote Controlled Industrial Waste501 pc.
Quote Stable Type Industrial Waste501 pc.
Quote Raw garbage501 pc.
Quote Empty can501 pc.
Quote Non-Combustibles501 pc.
Quote Aluminum Can501 pc.
Quote Steel Can501 pc.
Quote Bottle501 pc.
Quote ALC501 pc.
Quote PET Bottle501 pc.
Quote Ascon501 pc.

Loading...

  1. 1

Basic Information

Product Model Safety Sign Detailed Sorting Waste Sorting and Cleaning Products Details Model Construction Byproduct Sorting Placards
Shape Square Material (Body) PVC Sticker Longitudinal(mm) 50
Side(mm) 50 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)