Floor Sticker, Caution Placard

Floor Sticker, Caution Placard

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Dirt-resistant facility guidance displays. (Floor/stair displays)
[Features]
· The surface is treated with PET film.
· Safety signs that are resistant to scratching and chipping, even when stepped on.
· 4 types of display content.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    0.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Caution Mind the Step
  • Lift warning
  • Slipping caution
  • Watch your step
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Watch your step
2 Day(s) or more
-

Part Number : 819-43
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC
  • Display Content
    Watch your step
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    0.2
  • Mass(g)
    50
1 pc.
Lift warning
Quote
-

Part Number : 819-44
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC
  • Display Content
    Lift warning
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    0.2
  • Mass(g)
    50
1 pc.
Slipping caution
2 Day(s) or more
-

Part Number : 819-45
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC
  • Display Content
    Slipping caution
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    0.2
  • Mass(g)
    50
1 pc.
Caution Mind the Step
3 Day(s) or more
-

Part Number : 819-46
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    Floor Sticker
  • Material (Body)
    PVC
  • Display Content
    Caution Mind the Step
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    0.2
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)