JIS Pipe Identification Tape: AC Type, JIS Safety Display

JIS Pipe Identification Tape: AC Type, JIS Safety Display

Can be applied to a floor surface without the use of adhesive.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AC-14L
AC-14M
AC-14S
AC-14SS
AC-15L
AC-15M
AC-15S
AC-15SS
AC-16L
AC-16M
AC-16S
AC-16SS
Part NumberVolume DiscountDays to ShipWidth
(mm)
Color Detail Use Upper temperature limit
(°C)
Munsell Value Weight
(g)
Amount Of Content
5 Day(s) or more 150Orange/BlackDanger Display-30~+100Yellowish red / 2.5YR6 / 14 black / N1501 Roll
5 Day(s) or more 100Orange/BlackDanger Display-30~+100Yellowish red / 2.5YR6 / 14 black / N1501 Roll
5 Day(s) or more 50Orange/BlackDanger Display-30~+100Yellowish red / 2.5YR6 / 14 black / N1501 Roll
5 Day(s) or more 25Orange/BlackDanger Display-30~+100Yellowish red / 2.5YR6 / 14 black / N1501 Roll
5 Day(s) or more 150Red/WhiteFire Fighting Indication-30~+100Munsell Value: Red/7.5R4/15 White/N9.5501 Roll
5 Day(s) or more 100Red/WhiteFire Fighting Indication-30~+100Munsell Value: Red/7.5R4/15 White/N9.5501 Roll
5 Day(s) or more 50Red/WhiteFire Fighting Indication-30~+100Munsell Value: Red/7.5R4/15 White/N9.5501 Roll
5 Day(s) or more 25Red/WhiteFire Fighting Indication-30~+100Munsell Value: Red/7.5R4/15 White/N9.5501 Roll
5 Day(s) or more 150Pink/Yellow--Munsell Value: Red Purple/2.5RP4/12 Yellow/2.5Y8/14501 Roll
5 Day(s) or more 100Pink/Yellow--Munsell Value: Red Purple/2.5RP4/12 Yellow/2.5Y8/14501 Roll
5 Day(s) or more 50Pink/Yellow--Munsell Value: Red Purple/2.5RP4/12 Yellow/2.5Y8/14501 Roll
5 Day(s) or more 25Pink/Yellow--Munsell Value: Red Purple/2.5RP4/12 Yellow/2.5Y8/14501 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Multi-Colored Length(m) 2
Thickness(mm) 0.12 Raw Material Aluminum Classification Detail JIS Piping Identification Tape
Classification Detail 2 JIS Pipe Identification Tape: AC Type Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)