• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
JIS Pipe Identification Tape: AC Type, Direction Indicator

JIS Pipe Identification Tape: AC Type, Direction Indicator

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

This JIS piping identification tape can be affixed to floor surfaces, with no adhesive required. (Aluminum)
[Features]
· 50 μm aluminum sheeting.
· This display tape is strong against chemicals, including acids, bases and oils, and provides excellent durability.
[Applications]
· Can be used with piping surface temperatures of approximately -30 to +100°C.
· This product will last approximately 2 years outdoors and provides near permanent durability indoors.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    White/Black
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Munsell Value
    Munsell Value: Black/N1 White/N9.5
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Circumferential Size of Arrow

Refine by

  • 20
  • 40
  • 80
  • 120
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
120
5 Day(s) or more
-

Part Number : AC-17L
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    White/Black
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Munsell Value
    Munsell Value: Black/N1 White/N9.5
  • Circumferential Size of Arrow
    120
  • Weight(g)
    50
1 Roll
80
2 Day(s) or more
-

Part Number : AC-17M
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    White/Black
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Munsell Value
    Munsell Value: Black/N1 White/N9.5
  • Circumferential Size of Arrow
    80
  • Weight(g)
    50
1 Roll
40
2 Day(s) or more
-

Part Number : AC-17S
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    White/Black
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Munsell Value
    Munsell Value: Black/N1 White/N9.5
  • Circumferential Size of Arrow
    40
  • Weight(g)
    50
1 Roll
20
2 Day(s) or more
-

Part Number : AC-17SS
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    White/Black
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Munsell Value
    Munsell Value: Black/N1 White/N9.5
  • Circumferential Size of Arrow
    20
  • Weight(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)