• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Cleaning Tool Storage Stand (Slim Clean Stand)

Cleaning Tool Storage Stand (Slim Clean Stand)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

A cleaning tool storage stand with a compact design.
[Features]
· Size that enables storage of 4 brooms (length 1,500 mm or less) and 2 dustpans.
* The brooms and dustpans are sold separately.
[Applications]
· A cleaning tool storage stand for a worksite.

Basic Specifications

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    400
  • Height(mm)
    1700
  • Main body: option
    Main Body
  • Main Body Material
    Steel White Coating Finish
  • Weight(Kg)
    7.3
  • Note
    Broom x 4 (Length 1,500 mm or More, Dust Pan x 2) Storable
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3 Day(s) or more
-

Part Number : 877-33
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cleaning Tool Case
  • Width(mm)
    400
  • Height(mm)
    1700
  • Main body: option
    Main Body
  • Main Body Material
    Steel White Coating Finish
  • Weight(Kg)
    7.3
  • Note
    Broom x 4 (Length 1,500 mm or More, Dust Pan x 2) Storable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)