Flat Cart, Wheels and Handle Foldable

Flat Cart, Wheels and Handle Foldable

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Dolly cart with wheels that can be folded away when handle is folded.
[Features]
· When the handle is folded, the wheels can also be folded away under the loading platform. Handle and wheels lock in place when folded, preventing accidental unfolding.
· Handle height can be adjusted in 3 stages.
· Lightweight and optimal for carrying. Dead weight of dolly cart main body is approximately 6.2 kg.
[Applications]
· Can be safely stored in a commercial vehicle, as it will not roll around when loaded on the truck bed.
· Can be stored compactly, making it optimal when storage space is limited.
· Also recommended for taking out trash or transporting loads in an apartment building, or for outdoor use or shopping.
* Please be aware that specifications, appearance, etc., are subject to change without notice, for improvement purposes.

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    80
  • Body Material
    Made of Resin
  • Main body: option
    Body
  • Handle Type
    Folding Type (the Wheels Also Fold In)
  • Table Dimension(mm)
    W 406 ×D 675 ×H925
  • When Folded(mm)
    406×675×80
  • Handle Height(mm)
    727 / 826 / 925 (three-level adjustment supported)
  • Wheel Diameter(mm)
    101
  • JAN Code
    4580132435063
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
2 Day(s) or more
-

Part Number : F-CART
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    80
  • Body Material
    Made of Resin
  • Main body: option
    Body
  • Handle Type
    Folding Type (the Wheels Also Fold In)
  • Table Dimension(mm)
    W 406 ×D 675 ×H925
  • When Folded(mm)
    406×675×80
  • Handle Height(mm)
    727 / 826 / 925 (three-level adjustment supported)
  • Wheel Diameter(mm)
    101
  • JAN Code
    4580132435063
  • Mass(kg)
    6.2
  • Exterior
    Aluminum/Plastic (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)