Magnet Holder Square

Magnet Holder Square

Can be used in a wide range of applications, such as embedding in press machines and molds or workpiece retaining. Those that come with screw holes can also be used with jigs. Can be used for sticking drawings or scales, and small items.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPH-S25
CPH-S50
CPH-S60
CPH-W60
Part NumberVolume DiscountDays to ShipAdsorption Power
(N)
Size Width
(mm)
Size Length
(mm)
Size Height
(mm)
Mass
(g)
Features Use Screw Hole Dimensions (mm) Back Surface Possible Processing Depth
(mm)
Used Magnet Used Temperature Upper and Lower Limit (Short Time Upper Limit)
(°C)
Surface Processing
4 Day(s) or more 117.6(12kgf)252525110Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. Knurled for even finer adjustments.Can be used for sticking drawings or scales, and small items.M6X10 Depth 8Not ApplicableNeodymium (Heat-Resistant)120(200)Black Paint
Quote 490(50kgf)505040755Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. Knurled for even finer adjustments.Can be used for sticking drawings or scales, and small items.M8X1.25 Depth 12Not ApplicableNeodymium (Heat-Resistant)120(200)Black Paint
4 Day(s) or more 196(20kgf)602525250Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. Knurled for even finer adjustments.Can be used for sticking drawings or scales, and small items.M6X1.0 Depth 8Not ApplicableNeodymium (Heat-Resistant)120(200)Black Paint
Quote 196x2(20kgfx2)602525250Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. Knurled for even finer adjustments.Can be used for sticking drawings or scales, and small items.(M6X1.0 depth 8) X2Not ApplicableNeodymium80(100)Black Paint

Loading...

  1. 1

Basic Information

Product Type Permanent Magnet Holder for Machining Shape Square Shape Product Model Square [coating specifications]

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)