• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Great Value #3240

Great Value #3240

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Standard pigskin gloves. Value set of 3 pairs.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
2 Day(s) or more
-

Part Number : KT-3240-L
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Size
    Free
  • Material Quality
    Pigskin
  • Color
    White
  • Total Length(cm)
    24
  • Middle Finger Long(cm)
    8.5
  • Thickness(mm)
    0.7±2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)