High Craft Paper Backed Tape No320

High Craft Paper Backed Tape No320

[Features]
· A new type of craft tape that is even more advanced than conventional types.
· Comes with many outstanding characteristics including slip resistance to prevent collapse of cargo, writability (permanent marker), and overlapping pasting.

Part Number

Configured Part Number is shown.

320-50

Part Number
320-50
Part NumberVolume DiscountDays to ShipMass
(g)
Base Materials Adhesive Cutting Method Stretch
(%)
Internal capacity
2 Day(s) or more 360Craft PaperRubber-BasedCan cut by hand81 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Brown-based Width(mm) 50
Length(m) 50 Thickness(mm) 0.14 Adhesiveness 3.68N/10mm
Tensile Strength 69.3N/10mm Color Details Ocher Trusco Code 336-0091
Internal capacity 1 Roll

Please check the type/dimensions/specifications of the part 320-50 in the High Craft Paper Backed Tape No320 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)