No.600M Adhesive Tape

No.600M Adhesive Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.208
  • Color Detail
    Cardboard
  • Adhesive Strength
    2.8N/10mm(283g/10mm)
  • Tensile Strength
    42N/10mm(4.28kg/10mm)
  • Tack
    Ball No.23
  • Spread out
    2.4N/10mm(242g/10mm)
  • Retention Force(mm)
    0

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (18 Rolls)
  • 1 Box (24 Rolls)
  • 1 Box (30 Rolls)
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Trusco Code

Refine by

  • 404-4223
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
404-4223
1 Day(s) or more
-

Part Number : N60XM03
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.208
  • Color Detail
    Cardboard
  • Adhesive Strength
    2.8N/10mm(283g/10mm)
  • Tensile Strength
    42N/10mm(4.28kg/10mm)
  • Tack
    Ball No.23
  • Spread out
    2.4N/10mm(242g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    404-4223
  • Mass(g)
    240
  • Base Material
    PET
  • Pressure sensitive adhesive
    Rubber-Based
  • Base Material Thickness(mm)
    0.142
  • Elongation
    15%
  • Cutting Method
    Can cut by hand
1 Box (30 Rolls)
50
-
3 Day(s) or more
-

Part Number : N600M-50-25-CB-PACK
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.208
  • Color Detail
    Cardboard
  • Adhesive Strength
    2.8N/10mm(283g/10mm)
  • Tensile Strength
    42N/10mm(4.28kg/10mm)
  • Tack
    Ball No.23
  • Spread out
    2.4N/10mm(242g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.142
  • Elongation
    15%
  • Cutting Method
    Can cut by hand
1 Box (24 Rolls)
75
-
6 Day(s) or more
-

Part Number : N600M-75-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (24 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.208
  • Color Detail
    Cardboard
  • Adhesive Strength
    2.8N/10mm(283g/10mm)
  • Tensile Strength
    42N/10mm(4.28kg/10mm)
  • Tack
    Ball No.23
  • Spread out
    2.4N/10mm(242g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.142
  • Elongation
    15%
  • Cutting Method
    Can cut by hand
1 Box (18 Rolls)
100
-
6 Day(s) or more
-

Part Number : N600M-100-25-CB-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (18 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.208
  • Color Detail
    Cardboard
  • Adhesive Strength
    2.8N/10mm(283g/10mm)
  • Tensile Strength
    42N/10mm(4.28kg/10mm)
  • Tack
    Ball No.23
  • Spread out
    2.4N/10mm(242g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.142
  • Elongation
    15%
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A cloth tape of PET fiber base material that excellent in water resistance and hard to tear longitudinally.

Specification

●Color:Cardboard Box
●W x L(mm x m):50 x 25
●Thickness(mm):0.2
●SPQ(roll):30
●Viscosity: 2.8N/10mm
●Tensile Strength: 42N/10mm

Materials

●Base Material: Polyethylene
●Adhesive: Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)