• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
Earthquake Resistant Type Work Lamp

Earthquake Resistant Type Work Lamp

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

About twice the brightness of incandescent lamps. Effective for night construction or warehouse work.

[Features]
· Earthquake resistant halogen bulb / unlikely to break and vibration resistant
· Drip-proof type (under eaves where it does not come in contact with rain, etc.)
· Comes with handles for portability
· ON/OFF Selector Switch
· Water-resistant and durable aluminum die-cast body frame
· Incline Angle Adjustment Screw for Fine Adjustments

Basic Specifications

  • Type
    Halogen
  • Product Model
    Projector
  • Power Consumption(W)
    500
  • Depth x Length x Height(mm)
    285×263×365
  • Frequency(Hz)
    50/60
  • Light Switch
    0~500W
  • Light Stage
    Stepless adjustment
  • JAN Code
    4710515309326
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s) or more
-

Part Number : CTW-050
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Type
    Halogen
  • Product Model
    Projector
  • Power Consumption(W)
    500
  • Depth x Length x Height(mm)
    285×263×365
  • Frequency(Hz)
    50/60
  • Light Switch
    0~500W
  • Light Stage
    Stepless adjustment
  • JAN Code
    4710515309326
  • Mass(kg)
    2.3
  • Cord Length(m)
    3
  • Frame
    Aluminum Die Casting
  • Specifications
    Incline Angle Adjustment Screw for Fine Adjustments
  • Code
    820550
  • Feature 1
    A drip-proof type with a handle for convenient carrying.
  • Feature 2
    Damage and vibration resistant.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)