ES-N Gloves Powder Free

ES-N Gloves Powder Free

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

These nitrile rubber gloves have excellent oil and chemical resistance compared to natural rubber or vinyl gloves.
[Features]
· Powder-free.
· These gloves feature flexibility and excellent fit that allows precise sensation at the fingertips.
· Can be worn on either hand.
· Conforms with the Food Sanitation Act of Japan (Ministry of Health and Welfare Notification 370).
[Applications]
· Optimal for handling chemicals and oils.
· Optimal for precision work and maintenance work.
· Optimal for food preparation and chemical industry inspection.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
S
2 Day(s) or more
-

Part Number : 04-610-01-02
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    S
  • Total Length(mm)
    245
  • Use
    For handling chemicals and oils. For precision tasks and maintenance tasks. For food preparation and pharmaceutical inspections.
  • Features 1
    Dual use type that can be used on the left and the right.
  • Features 2
    Food Sanitation Act of Japan Compliant Product (Notice No. 370 of the Ministry of Health, Labour and Welfare)
1 Box (100 Sheets)
M
2 Day(s) or more
-

Part Number : 04-610-02-02
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    M
  • Total Length(mm)
    245
  • Use
    For handling chemicals and oils. For precision tasks and maintenance tasks. For food preparation and pharmaceutical inspections.
  • Features 1
    Dual use type that can be used on the left and the right.
  • Features 2
    Food Sanitation Act of Japan Compliant Product (Notice No. 370 of the Ministry of Health, Labour and Welfare)
1 Box (100 Sheets)
L
2 Day(s) or more
-

Part Number : 04-610-03-02
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(mm)
    245
  • Use
    For handling chemicals and oils. For precision tasks and maintenance tasks. For food preparation and pharmaceutical inspections.
  • Features 1
    Dual use type that can be used on the left and the right.
  • Features 2
    Food Sanitation Act of Japan Compliant Product (Notice No. 370 of the Ministry of Health, Labour and Welfare)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)