• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.

Retractable Awl

Retractable Awl

Retractable awl convenient for portability.
[Features]
· Needle storage type, convenient and portable.
[Applications]
· Ideal for drilling and precision work.

Part Number

Configured Part Number is shown.

Part Number
SGN-3
SGN-4
Part NumberVolume DiscountDays to ShipDetail Type Mass
(g)
Use Needle Length
(mm)
Thread Hole Size
(mm)
Material Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Function 1 Function 2 Cautionary Notes 1 Cautionary Notes 2 Cautionary Notes 3
2 Day(s) or more Thick needle type20Drilling and Precision Work.62-Needle: Carbon tool steel, Handle: Resin2013720Needle storage type, convenient and portable.-Do not use for applications other than indication. Since the needle tip is sharp, handle it with caution. Do not place the product where children can reach.Do not use on live electrical equipment. Do not use the product as a lever. It may cause distortion or damage. Do not hit with hammer or similar tools.Do not use on hard objects such as metal, and on glass, and plastics etc which are easy to break. Wear protective glasses/gloves while working.
4 Day(s) or more Type with Thread Hole20Threading, hole punching.62Approx. 1.5 X 3-4521020Needle storage type, convenient and portable.Has thread hole, allowing for use in leading thread.Do not use for applications other than indication. Since the needle tip is sharp, handle it with caution. Do not place the product where children can reach.Do not use on live electrical equipment. Do not use the product as a lever. It may cause distortion or damage. Do not hit with hammer or similar tools.Do not use on hard objects such as metal, and on glass, and plastics etc which are easy to break. Wear protective glasses/gloves while working.