• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DIY Circular Saw Guide

Part Number

Configured Part Number is shown.

Part Number
4977292300421
4977292300438
4977292300445
Part NumberVolume DiscountDays to ShipRuler Dimensions
(mm)
Specifications Material Use Precaution Product width
(mm)
Product height
(mm)
Product depth
(mm)
Product weight
(g)
4 Day(s) or more 200Cathodic paintBody: SS Material / Blade Part: IronBy attaching the circular saw, cut the wood, control panel etc straight.Do not subject the main body to excessive shocks, loads, etc.10029525155
4 Day(s) or more 300Cathodic paintBody: SS Material / Blade Part: IronBy attaching the circular saw, cut the wood, control panel etc straight.Do not subject the main body to excessive shocks, loads, etc.10039525183
4 Day(s) or more 450Cathodic paintBody: SS Material / Blade Part: IronBy attaching the circular saw, cut the wood, control panel etc straight.Do not subject the main body to excessive shocks, loads, etc.10054025215

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)