• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
L-Type Extension Wrench

L-Type Extension Wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Makes it easy to attach and remove wheel nuts when replacing vehicle tires.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : ELR-52E
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    Hexagonal
  • Width Across Flats Dimension (Dimension S)
    17 ~ 21
  • Drive (For Electric Drill, Shaft Dimension) (Inches)
    1/2
  • Total Length (L Dimension)(mm)
    350~520
  • Function 1
    Extend the handle for easy work in a comfortable position.
  • Function 2
    Tighten the handle to store in a compact configuration.
  • Material 1
    Handle and Socket: chrome vanadium steel
  • Material 2
    Handle Grip: PVC
  • Note 1
    Do not use it for anything other than the intended purpose and applications.
  • Product Width(mm)
    100
  • Product Height(mm)
    355
  • Product Depth(mm)
    30
  • Product Weight(g)
    1180
  • Supplement 1
    For hexagon bolt/nut tightening and loosening work.
  • Supplement 2
    With storage pouch.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)