• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ball G Driver

Ball G Driver

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Easy to exert force and slip-resistant.

Basic Specifications

  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.2
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 6
  • Clear
Color

Refine by

  • Red
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flathead (-)
-
6
Yellow
2 Day(s) or more
-

Part Number : BDM-6
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Color
    Yellow
  • Application
    For tightening screws.
  • Function 1
    Slip resistant, soft, and highly resilient cushion grip gentle on hands.
  • Function 2
    A round shape that enables high torque transmission by wrapping it with your palm.
  • Material 1
    Shaft: Chrome Vanadium Steel
  • Material 2
    Grip: TPR and PP
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Be sure to wear safety gear such as protective eyewear. Do not use it for uses other than its originally intended purposes and applications.
  • Supplement 1
    Has Magnetic Tip
Phillips (+)
No.2
-
Red
2 Day(s) or more
-

Part Number : BDP-2
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Color
    Red
  • Application
    For tightening screws.
  • Function 1
    Slip resistant, soft, and highly resilient cushion grip gentle on hands.
  • Function 2
    A round shape that enables high torque transmission by wrapping it with your palm.
  • Material 1
    Shaft: Chrome Vanadium Steel
  • Material 2
    Grip: TPR and PP
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Be sure to wear safety gear such as protective eyewear. Do not use it for uses other than its originally intended purposes and applications.
  • Supplement 1
    Has Magnetic Tip

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)