Cushion G replacement screwdriver

Cushion G replacement screwdriver

This is an exchangeable screwdriver. Can be used to tighten and loosen various screws.

Part Number

Configured Part Number is shown.

Part Number
SD-2
SD-4
Part NumberVolume DiscountDays to ShipTip Size Plus (+) Shaft Type Magnet Shaft Through Bolster Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Specifications Intended Use Function 1 Function 2 Material Features
2 Day(s) or more No. 1 / No. 2CircleAvailableNoneNone4019540100With MagnetCan be used to tighten and loosen various screws.Fits three different sizes.Can be used with commercially sold 6.35 mm drive bit.-This is an exchangeable driver.
4 Day(s) or more No. 2AngleNone--35853560High Resilience Cushion GripCan unscrew the screws in narrow spaces.Can use a commercial 6.35 mm width across flats hex bit.Since it has a metal socket, it can be used for hard jobs.Shaft: Special Alloy Steel / Grip: Elastomer PolypropyleneTPR grip ensures comfortable and non-slip gripping.

Loading...

  1. 1

Basic Information

Standards for Tip Shape Phillips (+) / Slotted (-) Tip Size, Slotted (-) Blade Width (mm) B1 6 Single Item / Set Classification Single Item
Grip Type Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)