Stone Head / Both Side Hammer Replaceable

Stone Head / Both Side Hammer Replaceable

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Stone head / Double-sided hammer replaceable handle.

Basic Specifications

Part Number
Head (Diameter)(mm)

Refine by

  • 20
  • 35
  • Clear
Total Length(mm)

Refine by

  • 290
  • 300
  • Clear
Applicable Hammers

Refine by

  • For 0.45 kg
  • For 0.9 kg-1.5 kg
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20
290
For 0.45 kg
2 Day(s) or more
-

Part Number : 4977292145169
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Parts
  • Head (Diameter)(mm)
    20
  • Head (Length)(mm)
    30
  • Total Length(mm)
    290
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Applicable Hammers
    For 0.45 kg
  • Intended Use
    Replacement handle for stone head hammer/double-ended hammer.
  • Function 1
    It is a replacement handle for a stone head hammer/double-ended hammer.
  • Note 1
    Choose a handle that fits the size of the head.
  • Note 2
    Confirm that there are no cracks, breaks or other imperfections before use.
  • Note 3
    Check that the head and handle are securely fixed before use.
  • Product Weight(g)
    100
35
300
For 0.9 kg-1.5 kg
2 Day(s) or more
-

Part Number : 4977292145176
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Parts
  • Head (Diameter)(mm)
    35
  • Head (Length)(mm)
    30
  • Total Length(mm)
    300
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Applicable Hammers
    For 0.9 kg-1.5 kg
  • Intended Use
    Replacement handle for stone head hammer/double-ended hammer.
  • Function 1
    It is a replacement handle for a stone head hammer/double-ended hammer.
  • Note 1
    Choose a handle that fits the size of the head.
  • Note 2
    Confirm that there are no cracks, breaks or other imperfections before use.
  • Note 3
    Check that the head and handle are securely fixed before use.
  • Product Weight(g)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)