Short-Sleeve Polo Shirt, Unisex 861

Caution
Product Description
[Features]
· Abundant color variations.
· Is comfortable and has stable quality, making it a good partner for you.
· Shape stability has been realized not through post-processing, but thanks to special quality control and advanced technology, from the base thread to knitting, dyeing and sewing.
· Lining is made of pique fabric and the surface material is polyester having undergone Severis® (antibacterial, deodorizing) processing.
· Since it is a shape stabilized product, it will not shrink, wrinkle, or fade even after repeated washings.
· Surface: 100% polyester material so that even after repeated washings there is almost no color bleeding or fading.
· Lining: 100% cotton that is gentle on the skin and has excellent sweat absorption.
· Antibacterial and deodorizing Severis processing that enables it can be worn comfortably and without sweat odors at all times.
· Long fibers are also mixed in with the collar and cuffs so that the shape does not change even when washing.