Non-Woven Fabric Trousers FT-925 Navy

Non-Woven Fabric Trousers FT-925 Navy

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Sanitary disposable non-woven fabric pants for use by both men and women.
[Features]
· The waist and hems have elastic bands that make it easier to put on and move about in. Comes with back pockets that are convenient for simple tasks.
· Disposable chemical protection clothing that is both sanitary and environmentally friendly.
· Because it is made with exceedingly breathable polypropylene fibers, which are lightweight even among non-woven fabrics, it doesn't get stuffy or uncomfortable, and almost feels as if you aren't wearing it at all.
· A quick drying type that dries right away after getting wet. Made of hassle-free material.
[Applications]
· Its dirt resistance makes it perfect for use as simple work clothing to keep yourself clean during light tasks such as gardening, painting, cleaning or washing the car.
· Retains heat well and is quick-drying, allowing for use as your go-to outdoor clothing.

Basic Specifications

  • Commodity Classification
    Pants
  • Use
    Antifouling
  • Size
    LL
  • Applicable Height(cm)
    165-175
  • Waist circumference(cm)
    86-96
  • JIS Compliant Product
    ×
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic material
    NA
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : R9473804226
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Use
    Antifouling
  • Size
    LL
  • Applicable Height(cm)
    165-175
  • Waist circumference(cm)
    86-96
  • JIS Compliant Product
    ×
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic material
    NA
  • Material Quality
    Polypropylene
  • Sales Unit
    1 pcs.
  • Color (Group)
    Navy Blue
  • Color Details
    Navy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)