• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Sign Tape, Tora Tape, Reflective 90 mm X 10 m

Sign Tape, Tora Tape, Reflective 90 mm X 10 m

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

This reflective sheet tape has a yellow and black tiger stripe pattern to indicate danger.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.15
  • Color Detail
    Yellow/Black
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
2 Day(s) or more
-

Part Number : 4073033200
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.15
  • Color Detail
    Yellow/Black
  • Material
    Reflective sheet tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)