• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
U-shaped Straining Mop, Rubber (cm) 90X8

U-shaped Straining Mop, Rubber (cm) 90X8

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Drain out wide spaces in a flash

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 80
  • Clear
Length(mm)

Refine by

  • 900
  • 1400
  • Clear
Product Type 2

Refine by

  • Body
  • Clear
Other

Refine by

  • Spare
  • Clear
Total Length(cm)

Refine by

  • 140
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
1400
Body
-
140
7 Day(s) or more
-

Part Number : 26530
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    -
  • Length(mm)
    1400
  • Product Type 2
    Body
  • Other
    -
  • Total Length(cm)
    140
  • Rubber(cm)
    90 x 8
  • JAN Code
    4979404233320
  • Rubber Material
    Foamed synthetic rubber
  • Bracket material
    Iron
  • Handle Material
    Steel Pipe
  • Feature 1
    Instantaneously drains areas in large spaces
1 pc.
80
900
-
Spare
-
2 Day(s) or more
-

Part Number : 26544
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    80
  • Length(mm)
    900
  • Product Type 2
    -
  • Other
    Spare
  • Total Length(cm)
    -
  • Rubber(cm)
    -
  • JAN Code
    4979404233351
  • Rubber Material
    Foamed synthetic rubber
  • Bracket material
    -
  • Handle Material
    -
  • Feature 1
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)