Long Drain Lifter
  • On Sale Till 31/08/2018

Long Drain Lifter

Standard Unit Price:
- Special Price
Days to Ship :
2 Day(s) or more

For removing sludge from drainage and sewer routes.

Basic Specifications

  • Product Type
    Other
  • Total Length(cm)
    177
  • Port Width(cm)
    16
  • JAN Code
    4979404240526
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more

Special Price

Part Number : 30012
Days to Ship 2 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Total Length(cm)
    177
  • Port Width(cm)
    16
  • JAN Code
    4979404240526
  • Feature 1
    For sewage valve mud raising work
  • Material
    Iron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)