New Morning Glory Bucket

Part Number

Configured Part Number is shown.

34017

Part Number
34017
Part NumberVolume DiscountDays to ShipFeatures Material / Body Material Vine Material Amount Of Content
7 Day(s) or more With Measurement MemoryPPIron1 pc.

Loading...

  1. 1

Basic Information

Capacity(L) 10 Color Blue Body / Option Main Body
Size 320Φ×250h JAN Code 4979404711415 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 34017 in the New Morning Glory Bucket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)