Silver Bucket 34039/34040

Silver Bucket 34039/34040
  • On Sale Till 31/08/2018

[Features]
· Durable bucket which will not crack or rust.
· Includes graduations.
· Includes spout for convenient mixing.
· Flexible construction prevents cracking when bumped or dropped and the main body is made from PE for strong rust resistance.
· The mouth can also be narrowed for pouring.
· The 14 L model also includes a handle that makes the bottom easy to grasp.

Part Number

Configured Part Number is shown.

Part Number
34039
34040
Part NumberVolume DiscountDays to ShipCapacity
(L)
Size JAN Code Features Material / Body Material Vine Material Amount Of Content
7 Day(s) or more 8300Φ×220h4979404711507Strong, unbreakable and rust-free bucket. It possesses a pouring spout for mixing liquids and heat-resistant up to 120°C and cold-resistant up to -20°C.PEIron1 pc.
7 Day(s) or more 10320Φ×250h4979404711514Strong, unbreakable and rust-free bucket. It has a memory, is lightweight and heat-resistant up to 120°C and cold-resistant up to -20°C.PEIron1 pc.

Loading...

  1. 1

Basic Information

Body / Option Main Body Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)