Lily Long Handle Broom
  • On Sale Till 31/07/2018

Lily Long Handle Broom

Standard Unit Price:
- Special Price
Days to Ship :
2 Day(s) or more

Long-handled tatami broom that makes cleaning easy

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Long Brooms
  • Specifications
    B Grass
  • JAN Code
    4979404212509
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more

Special Price

Part Number : 19038
Days to Ship 2 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Long Brooms
  • Specifications
    B Grass
  • JAN Code
    4979404212509
  • B Grass Volume(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)