Dustpan & Broom
  • On Sale Till 31/08/2018

Dustpan & Broom

Standard Unit Price:
- Special Price
Days to Ship :
2 Day(s) or more

This mini broom includes a dustpan for easy cleanup of workbenches and the interior of automobiles

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Dustpan type
    Handle Type
  • Material
    PP
  • Total Length(cm)
    22
  • Sweep Towel(cm)
    16
  • JAN Code
    4979404214909
  • Amount Of Content
    1 Set (Brush, Dustpan)
Part Number
Amount Of Content

Refine by

  • 1 Set (Brush, Dustpan)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Brush, Dustpan)
2 Day(s) or more

Special Price

Part Number : 22070
Days to Ship 2 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 Set (Brush, Dustpan)

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Dustpan type
    Handle Type
  • Material
    PP
  • Total Length(cm)
    22
  • Sweep Towel(cm)
    16
  • JAN Code
    4979404214909
  • Feature 1
    Mini dustpan and brush. A dustpan and brush set which can easily clean a work table or car interior.
  • Color
    Pink

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)