• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Household Long Broom

Household Long Broom

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· The tips of the bristles have been sewn up to obtain a superior level of sweeping comfort.
· Robust design in which metal fixtures are supported by a kinked band.
· A kinked band provides additional firmness to the bristle tips.
· Long handle makes it possible to sweep up without bending over, reducing the burden of extended sweeping work and increasing work efficiency.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Long Brooms
  • Handle Material
    Bamboo
  • Total Length(cm)
    128
  • JAN Code
    4979404222409
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 20014
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Long Brooms
  • Handle Material
    Bamboo
  • Total Length(cm)
    128
  • JAN Code
    4979404222409
  • Feature 1
    Long handle brooms allow for sweeping without a bent back to reduce the burden of even long periods of cleaning work, improving working efficiency.
  • Hair Material
    Fern
  • Hair Material Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)