Rake, Flat

Rake, Flat

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Soft-touch flat wire metal rake.
[Features]
· Soft-touch, flat wire design.
· Can be widened or narrowed for different working environments.
· The prongs are slidable so they can be enlarged for use or stored compactly.
· Cleaning tool that supports a variety of locations and applications.
· Popular with landscapers engaged in the management and planting of trees and part of municipal greening projects.
[Applications]
· Convenient for cleaning up branches after pruning or cutting.

Basic Specifications

  • Product Type
    Rake
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    Longest/145 Shortest/124
  • Sweep Towel(cm)
    Expanded: 43, Contracted: 24
  • JAN Code
    4979404240649
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : 55514
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    Longest/145 Shortest/124
  • Sweep Towel(cm)
    Expanded: 43, Contracted: 24
  • JAN Code
    4979404240649
  • Feature 1
    Soft Touch Flat Wire Type
  • Wire
    1 X 6 mm Wire (18-Claw)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)