• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Reflective Safety Rake

Reflective Safety Rake

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

The handle is colored in a bright orange and yellow two-tone design. Additionally, this product includes reflective material to prevent misplacement and other issues. Features improved durability to stand up to rough use. Useful for on-location work at construction sites as well as part of road management, railroad track facility management and greening work.

Basic Specifications

  • Product Type
    Rake
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    Longest/148 Shortest/122
  • Sweep Towel(cm)
    Expanded: 46, Contracted: 20
  • JAN Code
    4979404241073
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : 55516
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rake
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    Longest/148 Shortest/122
  • Sweep Towel(cm)
    Expanded: 46, Contracted: 20
  • JAN Code
    4979404241073
  • Feature 1
    The handle is a 2-tone orange so it is noticeable even in fields of grass. In addition, reflective material is added to reduce the trouble of forgetting where you placed it. Study construction to endure rough use. Can be used at construction sites, road maintenance, track construction, landscaping, and other work sites.
  • Wire
    φ3.2 steel wire (18 hooks)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)